Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
87300C Coaxial Directional Coupler, 1 GHz to 26.5 GHz
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 3.5-mm female connectors
Starting from
Use for signal monitoring or (when combined with a coaxial detector) signal leveling; includes 3.5-mm female connectors.
HIGHLIGHTS
Superior RF Performance
- Nominal coupling and variation: 10 ± 1 dB
- Directivity: 14 dB to 12.4 GHz, 12 dB to 26.5 GHz
- Maximum SWR: 1.35 to 12.4 GHz, 1.5 to 26.5 GHz
- Insertion loss: < 1.2 dB to 12.4 GHz, < 1.7 dB to 26.5 GHz
The Keysight 87300C is a compact, broadband directional sampling coupler designed for signal monitoring or, when combined with a coaxial detector, signal leveling. It is supplied with 3.5 mm female connectors.
Extend the Capabilities of Your Product
Want help or have questions?