Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
87222C Coaxial Transfer Switch, DC To 26.5 GHz
Offers exceptional repeatability, low insertion loss, high isolation, and flexibility in signal routing applications
Starting from
Highlights
Excellent RF Repeatability And Long Life Span
- Exceptional repeatability of 0.03 dB
- Guaranteed performance up to 5 million cycles
Superior RF Performance
- Excellent isolation, typically >90 dB at 26.5 GHz
- Opto-electronic indicators and interrupts
- Magnetic latching
- TTL/5V CMOS compatible
Flexibility is essential in signal routing applications, and the Keysight 87222C 4-port coaxial transfer switch offers just that. It provides exceptional repeatability, low insertion loss, and high isolation. These switches provide simplification of design in signal routing and conditioning applications. The Keysight 87222C can be used in a variety of applications such as, a drop-out switch, switching two inputs and two outputs, or signal reversal switching.
Learn more about Coaxial Transfer Switches
Interested in a 87222C?
Featured Resources
Want help or have questions?