Highlights

Superior RF performance

  • Equivalent output SWR: 1.33
  • Maximum input power: 0.5 W
  • Insertion loss: 7 dB
  • Tracking between any two ports: 0.20 dB to 8 GHz

The Keysight 11667A power splitter is recommended when making wideband ratio measurements using a Keysight 8757 scalar network analyzer. This two-resistor type power splitter provides excellent output SWR at the auxiliary arm when used for source leveling or ratio measurement applications. The tracking between output arms over a frequency range from dc to 18 GHz allows wideband measurements to be made with a minimum of uncertainty.

Power Splitter

Interested in a 11667A?

Want help or have questions?