The firmware update file below, DSO3000_Series_USB_Host_Module_Update, can be installed to fix a color printing problem. This firmware update was tested only for the HP Deskjet 6490 printer.

Requirements:

  • USB flash drive, 128 MB or less.
  • N2865A USB host module attached to the 3000 Series oscilloscope.

To update the USB host module firmware:

  1. Download the file below to the USB flash drive.
  2. Attach the flash drive to the USB host module (which must be attached to the 3000 Series oscilloscope). The 3000 Series oscilloscope may be powered up or down.
  3. When powered up, the 3000 Series oscilloscope should recognize the flash drive and display a dialog showing the update progress. There is no message that indicates the update was successful.
  4. Once the progress dialog disappears, power down the oscilloscope, remove the flash drive, plug in the printer, wait a few seconds, then power up the oscilloscope.
  5. Print.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2008-11-21 n/a Firmware update for the N2865A USB host module (for Keysight 3000 Series oscilloscopes).
Release Date Version
2008-11-21 n/a
Version Description
Firmware update for the N2865A USB host module (for Keysight 3000 Series oscilloscopes).

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: Instrument

Prerequisites

  • See Above

Supported Instruments

  • N2865A
Hong Kong, China