Keysight Technologies is pleased to introduce the i3070 09.00p software release for existing i3070 series of in-circuit testers.

This release can be installed on testheads and test development stations with Windows 7 (32- bit and 64- bit) operating system. Please note that this software release is not supported on Windows XP, as Microsoft has ended its support for Windows XP in April 2014.

The i3070 in-circuit test software release 09.00p provides the following new features:

• Board Test Insight, provides a new graphical user interface allowing you to edit and debug the testplan and board files with editor, syntax highlighting and smart suggestion features.
• Throughput Multiplier is now enhanced for both shorts and pins tests, reducing the test time when homogeneous boards on a panel are tested simultaneously.
• Confinement of transfer pin assignment to module, forcing the Probe Select (PBS) software to assign transfer pins to modules according to the panelized boards assignment in the board config file.
• Enhancement in baseline tracking, with the ability to list the baselines and revisions of selected files, together with the timestamps.

Please refer to the Release Notes for details.
 

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-11-05 09.00pa Keysight i3070 09.00pa Software Patch
Release Date Version
2015-11-05 09.00pa
Version Description
Keysight i3070 09.00pa Software Patch

Enhancements addressed in this release are as follows:

1) BTI now supports new file creation within the editor, which can be saved as analog; BT-Basic; configuration; digital; pins; safeguard; shorts; states; testorder; text and wirelist.

The file types are also automatically identified and labeled at the right hand corner of the editor window.

2) Smart Suggestion now provides different colors for BT-Basic commands and variables for easier identification.

3) Users have the ability to add comments while packaging a project, the entered information will be displayed during extraction.

4) Advanced users are now able to turn off smart suggestions, by toggling the option via: Tools->Settings->Editor Settings

5) When a Find operation is successful, additional marks will appear along the vertical scroll bar indicating location(s) of the text/word.

6) Users can now reset both First Pass Yield (FPY) and Worst Probe Report (WPR) via “Clear” buttons.

7) Upon completing a board test, if there is a ‘wait for start’ statement in the testplan, both Repair Ticket and Output Panel will be cleared before commencing the next test.

8) BT-Basic now supports adding comments during baseline or revision creation.

Please refer to i3070 09.00pa Release Notes for details.
 

How to Download

  • Information Not Available

How to Install

  • The software patch must be installed using the Administrator login (or a login with administrator privileges). Perform the following steps:
    1. Save Keysighti3070_0900pa.exe to the hard drive.
    2. Close and exit all open programs.
    3. Double-click Keysighti3070_0900pa.exe
    4. Follow the on-screen instructions for installation.
    5. Validate that the software is installed correctly:
    a. On the Start Menu, select Programs-> Keysight ICT-> Korn Shell
    b. In the Korn Shell window, type version and press Enter.
    The following software revision should be displayed:
    Keysight i3070 09.00pa 0315 WN

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 7

Prerequisites

  • Information Not Available
No previous versions available
SHOW MORE