What are you looking for?
M938x Vector Signal Generator / CW Source Instrument Drivers
For a complete list of all IVI drivers from Keysight, please visit www.keysight.com/find/drivers
Release Date | Version | Version Description |
---|---|---|
2023-04-28 | 2.1.196.8 | See Release Notes. |
Release Date | Version |
---|---|
2023-04-28 | 2.1.196.8 |
Version Description |
---|
See Release Notes. |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW version: 2.0.1
Version details:
- Windows 10 support
- Support for new Signal Studio Licenses
- In the previous release, intermittent glitch/jitter was fixed by adding zeros at the beginning of ARB. As this changes timing under a certain circumstance, we stop doing this as default. A new option string “ZeroPadding” is required to activate the feature.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9380A, M9381A, M9300A, M9311A, M9309A, M9389A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW version: 2.0.1
Version details:
- Windows 10 support
- Support for new Signal Studio Licenses
- In the previous release, intermittent glitch/jitter was fixed by adding zeros at the beginning of ARB. As this changes timing under a certain circumstance, we stop doing this as default. A new option string “ZeroPadding” is required to activate the feature.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9380A, M9381A, M9300A, M9311A, M9309A, M9389A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW version: 2.0.1
Version details:
- Windows 10 support
- Support for new Signal Studio Licenses
- In the previous release, intermittent glitch/jitter was fixed by adding zeros at the beginning of ARB. As this changes timing under a certain circumstance, we stop doing this as default. A new option string “ZeroPadding” is required to activate the feature.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9380A, M9381A, M9300A, M9311A, M9309A, M9389A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW version: 2.0.1
Version details:
- Windows 10 support
- Support for new Signal Studio Licenses
- In the previous release, intermittent glitch/jitter was fixed by adding zeros at the beginning of ARB. As this changes timing under a certain circumstance, we stop doing this as default. A new option string “ZeroPadding” is required to activate the feature.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9380A, M9381A, M9300A, M9311A, M9309A, M9389A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW version: 2.0.1
Version details:
- A new option string “BlankWhenArbPlaybackIsIdle” is added.
- Fixed an intermittent glitch and/or jitter observed when playing an ARB with immediate or software trigger.
- New FPGA bits with improved stability.
- Fixes for intermittent issues with triggers and list mode.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9380A, M9381A, M9300A, M9311A, M9309A, M9389A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW version: 2.0.1
Version details:
- Fixed the issue of IQ swapping when loading MATLAB-generated complex data on M9381 SFP.
- Fix to update the status of Modules.Reference.BackPlaneReferenceEnabled property correctly when the M9300A module is shared.
- "Drive BP 10MHz Reference" checkbox is added to M9380 SFP and M9381 SFP. This is equivalent of IVI-COM's Modules.Reference.BackPlaneReferenceEnabled property.
- Fix for LO Level alignment error when executing with option F03.
- Fixed the logic to pick up the bit files available for firmware upgrade on M930x SFP.
- Added capability to specify resources to be used in calibration (for Keysight Internal Use).
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9380A, M9381A, M9300A, M9311A, M9309A, M9389A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit)
IVI class support: IviDriver 1.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9380A, M9381A, M9300A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.01
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- M9300A, M9301A, M9310A, M9311A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: 2.01
Version Description:
Enhancements
- Updated help file, added IVI-2014 Compliance, rebranded as Keysight Technologies.
- Added support for a maximum of 4 PXI VSGs in a single chassis sharing a single controller.
- Added MultiChannelSync IVI interface, enabling improved multichannel timing synchronization.
- Added phase synchronous operation via M9301A Synthesizer sharing capability, along with new IVI method and properties:
- Calibration2.LOLevelAlignment.AlignLoLevel
- Modulation3.BasebandPhase adjustment
- Modules.Synthesizer3.SharedRole
- Modules.Synthesizer.OutputPort
- Added Multichannel example program to demonstrate time and phase synchronous operation.
- Added Reference3.AlignExternalReferenceAnd10MHzOut method to align phase of the 10 MHz Output with the External Reference input.
- Added ArbMemory IVI interface to enable manual management of ARB memory usage.
- Added Triggers.ExternalTrigger3.ArbRestart property.
- l Enhanced SCPI interface with additional commands including multichannel operation.
Critical Fixes
- Fix to enable using Modules.Reference.ProgrammableOutputTrigger properties when sharing M9300A Reference between multiple instruments.
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only), LabVIEW (32-bit/64-bit)
IVI class support: IviDriver 1.0
LabVIEW driver version: M938x 1.0.14, M9300 1.06
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
Related Links
Added SCPI interface with support for commonly used commands. Added support for Signal Studio 802.154g Wi-SUN. Improved speed performance. M9300A FPGA 1.0.1.0 available – Optional, not currently required for any new software features. Fix allowing Modules.Reference.ProgrammableOutputTrigger properites to take effect.
Fix to eliminate undesired Apply() performed within List.End() which previously could result in unintended signal output.
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
Related Links
Added support for Signal Studio envelop tracking waveforms, N7624B-KFP(-KTP) and N7625B-KFP(-KTP). Expanded Synchronization Output Trigger functions to include the use of backplane triggers 0-7. M9311A Modulator FPGA updated to improve trigger jitter (FPGA version 1.0.0.4). Added external triggering delay capability (see Modulation2.BasebandDelay and Triggers2.ExternalTrigger2.Delay). Fix to improve Power Search accuracy. Fixes to improve Fixture Loss performance. Fixes IVI Config Store to remember options and "simulate" mode. Fix BackPlaneReferenceEnabled value to be unaffected by Reset.
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
Related Links
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
How to Download
Click the download button and save the driver to your computer.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A
How to Download
- Information Not Available
How to Install
- Information Not Available
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
- Information Not Available
Supported Instruments
- M9380A, M9381A, M9301A, M9310A, M9311A, M9300A