What are you looking for?
Base - X-Series Signal Analyzers IVI and MATLAB Instrument Drivers
Not the driver you were looking for? See all Signal Analyzer Instrument drivers at: |
---|
https://www.keysight.com/find/sa-ivi |
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Release Date | Version | Version Description |
---|---|---|
2022-09-14 | 3.12.0.0 | Added model support for N9032B, N9038B |
Release Date | Version |
---|---|
2022-09-14 | 3.12.0.0 |
Version Description |
---|
Added model support for N9032B, N9038B |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9021B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, N9042B, M9420A, M9421A, SPN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A, M9410A, M9411A, N9048B, M9415A, N9032B, N9038B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9021B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, N9042B, M9420A, M9421A, SPN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A, M9410A, M9411A, N9048B, M9415A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9021B, N9030A, N9030B, N9038A, N9048B, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A, M9410A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9021B, N9030A, N9030B, N9038A, N9048B, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A, M9410A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A, M9410A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A, M9410A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA, M8920A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B, M90XA
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, N9041B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- N9000A, N9000B, N9010A, N9010B, N9020A, N9020B, N9030A, N9030B, N9038A, M9290A, N9040B, M9420A, M9421A, PN9003A, SPN9026A, N8973B, N8974B, N8975B, N8976B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- N9000A N9000B N9010A N9010B N9020A N9020B N9030A N9030B N9038A M9290A N9040B M9420A SPN9003A SPN9026A N8973B N8974B N8975B N8976B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A, M9290A, N9040B, M9420A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
Version description:
- Customer issue fixed by changing the implementation of IAgXSAnInputRf.Coupling, removed the option checking and made equivalent to version before 3.0.0.0. Any option issue would be reported as error.
- Customer issue fixed by changing the implementation logic of the IAgXSAnCalibration.Calibrate() method to read the status of calibration before returning, and increased the timeout to 240 seconds to cater to any delays or long calibration turnaround time.
- Modified the implementation logic of the Initialze method for M9420A and M9290A modules, in case of PXI address, it check for module name and then take the correct installation path of LaunchModularSA.exe path based on the module name.
- IVI-C issue fixed for some functions which take a Null value as an input.
- Implementation of IAgXSAnSystem.GetScreenImage method is modified to remove the D: drive from the path.
-
Added trace numbers from 13 to 17 in SEMAsk measurement. Now user can access traces from 13 to 17.
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A, M9290A, N9040B, M9420A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A, M9290A, N9040B, M9420A
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- N9000A N9010A N9020A N9030A N9038A M9290A N9040B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviSpecAn 2.0
IVI Generation: IVI-2014
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A, M9290A, M9040B
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A
Related Links
How to Download
- 1. Click the Download button. 2. Select the appropriate executable file. 3. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- N9000A, N9010A, N9020A, N9030A, N9038A