Receiver calibrations and tests for C2M host and C2M module compliance according to IEEE 802.3bs standard.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2017-12-07 1.0.0.0 Calibrations and tests for C2M host and C2M module compliance according to draft D3.5 (crosstalk calibration at TP4 still according to draft D3.2 with target transition time 19 ps and JRMS calibration still according to JP03A D2.1)
Release Date Version
2017-12-07 1.0.0.0
Version Description
Calibrations and tests for C2M host and C2M module compliance according to draft D3.5 (crosstalk calibration at TP4 still according to draft D3.2 with target transition time 19 ps and JRMS calibration still according to JP03A D2.1)

The application provides the following calibrations and tests for C2M Host and C2M Module compliance according to draft D3.5 (Note: Crosstalk calibration at TP4 still according to draft D3.2 with target transition time of 19 ps and JRMS calibration still according to JP03A D2.1):

  • C2M Host Testing
    Calibrations: Crosstalk, Amplitude, JRMS, SJ, Stressed Eye
    Tests: Stressed Input
  • C2M Module Testing
    Calibrations: Crosstalk, Amplitude, JRMS, SJ, Stressed Eye
    Tests: Stressed Input
     

How to Download

  • Click the Download button
  • Save file to your PC

How to Install

  • Run the downloaded file

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Microsoft Windows 7 (64 bit) SP1
  • Microsoft Windows 8 (64 bit)
  • Microsoft Windows 10 (64 bit)

Prerequisites

  • Oscilloscope Required: 86100D with 86108B plugin. FlexDCA Software Version 5.63 or above
    Software Pre-requisites: Keysight IO Library rev. 17.2 or above
    Application Requirements:

  • Keysight M8070A System Software Version: 4.0 or above with options 0TP
  • Keysight M8045A with options G32, OG2, OG3, OG4 and 0P3
  • Keysight M8046A with options A32 and 0P3
  • Keysight N1076A with options 232 and CR1
  • Keysight 86100D with options ETR, 200, 201, 9FP and SIM
  • Keysight 86108B with options HBW, 232, PT2, CA2 and DC2
  • Keysight M8091BSPA options M8091BSPA-1FP or M8091BSPA-1FT

Supported Instruments

  • M8045A, M8046A, N1076A, 86100D & 86108B
No previous versions available
SHOW MORE