Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2020-06-05 1.0.27 This is Test Automation Platform plugins software for automotive radar receiver and interference testing.
Release Date Version
2020-06-05 1.0.27
Version Description
This is Test Automation Platform plugins software for automotive radar receiver and interference testing.

The Keysight KS83RX0A automation platform for automotive radar – receiver and interference tests works with the KS83200A basic package to offer standards-compliant routines for testing and validation of radar receivers. Its automated routines simplify programming, customization and testing

How to Download

  • Click Download button on this page to download the KS83RX0A Automation software. This software is a plugin to the Test Automation PathWave (TAP) and builds upon the basic the basic version KS83200A.

How to Install

  1. Install KS83200A plugin prior to this plugin.
  2. Install the KS83RX0A Radar Automotive Radar Plugins. This plugin can either be installed by double clicking the plugin file or by using the TAP Plugin Manager.

Licensing

  • Requires a License

Supporting Documentation

Installs on: PC

Operating System

  • Windows 7
  • Windows 10

Supported Instruments

  • X-Series Signal Analyzers, S-Series Oscilloscopes
No previous versions available
SHOW MORE