Virtual Instrumentations is the use of customizable software to create user-defined control, test and measurement systems, called Virtual Instruments (VI). Keysight's Hard Virtual Instrument (HVI) technology extends this concept by executing user-defined software by hardware. The result is the execution of signal generation, acquisition, and decision making at outstanding and deterministic speeds independently of the PC, opening a wide scope of possibilities for control applications.

Choose a Platform :

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2016-09-01 1.91.30 HVI design environment for Windows
Release Date Version
2016-09-01 1.91.30
Version Description
HVI design environment for Windows

Virtual Instrumentations is the use of customizable software to create user-defined control, test and measurement systems, called Virtual Instruments (VI). Keysight's Hard Virtual Instrument (HVI) technology extends this concept by executing user-defined software by hardware. The result is the execution of signal generation, acquisition, and decision making at outstanding and deterministic speeds independently of the PC, opening a wide scope of possibilities for control applications.

How to Download

  1. Click the download button
  2. Select run or save

How to Install

  • Run the downloaded installer

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 7 32 and 64 bit

Prerequisites

  • Information Not Available

Supported Instruments

  • M3100A, M3102A, M3201A, M3202A, M3300A, M3302A
No previous versions available
SHOW MORE