What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
World Leading High-Accurate Dk/Df Measurement System for High/Low Temperature, -70C to 300C degree
Ideal solution for εr'/tanδ measurement of sheet, thin film, multi-layer thin film, liquid and gel
ASTM, JIS Standard compliant
KEYCOM offers variety of highly accurate measurement systems for dielectric constant and dielectric loss tangent measurement of flat plane, liquid, or gel. Temperature characteristics measurement options between-70°C and +300°C are also available.
Your Windows PC with the software con trols your E4980A Precision LCR Meter and thermostat/humidistat chamber, automating time-consuming temperature/humidity characteristics measurements.
Compliance standards
ASTM D-150, JIS C2101, JIS C2141, JIS K6911, JIS C 2111 28.1.2 (B)
Applications
- Material property evaluation for electronic components
- Semiconductor property evaluation
- Material deterioration evaluation
- Chemical property evaluation
Specimen examples
- PCB (Prepreg)
- Semiconductor wafer
- Pure Water
- Fruit