In the PathWave System Design (SystemVue) 2020 Update 1.1 minor update release, we have fixed below issues:

  • Reordered the options for the PortParamType parameter in the RFAMP model to improve the compatibility with the previous versions of SystemVue.For workspaces edited with PathWave System Design 2020 Update 1.0, if the PortParamType parameter was changed from the default, you must verify and update to the correct parameter value.
  • Radiation field Ephi is not included when calculating node’s output power in Phased Array Analysis.
PathWave System Design 2020 Update 1.1
Platform Filename Downloads Size
Windows 64-bit systemvue_2020_update1.1_win_x64.exe Download 139,249,664 bytes (132.8 MB)

Note: PathWave System Design (SystemVue) 2020 Update 1.1 is a minor update installer, it installs on top of your existing PathWave System Design 2020 Update 1.0 release.

Installation Instructions

  • Prerequisites: This PathWave System Design 2020 Update 1.1 applies to an existing installation of PathWave System Design 2020 Update 1.0. Return to the PathWave System Design (SystemVue) Software downloads page.
  • Download PathWave System Design 2020 Update 1.1 installer from above link and copy to your local machine.
  • Double-click the exe to open installation wizard and follow the steps to complete the installation.

Note: Uninstallation of PathWave System Design 2020 Update 1.1 is not supported, so you must PathWave System Design 2020 Update 1.first and then install fresh version of PathWave System Design 2020 Update 1.

Return to the PathWave System Design (SystemVue) Software downloads page.
 

한국