Agilent Technologies

VISA: Output a Pulse with Adjustable Rise and Fall Times Read Me

This sample program demonstrates the use of the ASCII arbitrary waveform that creates a pulse with adjustable rise and fall time.

Date: Sep 2003

Version: 1.0

Language: Microsoft® Visual Basic 6

Instruments: Function Generators

OS Requirements: Microsoft Windows® 98 SE, NT® 4.0, ME, 2000, or XP

Additional Software: Agilent IO Libraries M.01.01.04 (or later)

This sample program demonstrates the use of the arbitrary waveform that creates a pulse with adjustable rise and fall time. The waveform is created as an array of strings. The waveform is downloaded as ASCII character to the instrument. This program uses the arbitrary waveform function to download and output a square wave pulse with calculated rise and fall times. The waveform consists of 4000 points downloaded to the function generator as ASCII data.

AGILENT PROVIDES THIS FREE SOFTWARE "AS IS". ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO ANY WARRANTY OF NON-INFRINGEMENT, THE IMPLIED WARRANTIES OF MERCHANTABILITY, SATISFACTORY QUALITY, REASONABLE CARE AND SKILL, AND FITNESS FOR A PARTICULAR PURPOSE ARE EXPRESSLY DISCLAIMED. Agilent shall not be liable in any way whatsoever for any damages of any nature arising from its use. In no event shall Agilent be liable for any direct, indirect, incidental, special, exemplary, or consequential damages (including, but not limited to: procurement of substitute goods or services; loss of use, data, or profits; or business interruption) however caused and on any theory of liability, whether in contract, strict liability or tort (including negligence or otherwise) except if caused by willful misconduct or gross negligence arising in any way out of the use of this software, even if advised of the possibility of such damage and if it has been ensured that such data can be reconstructed with reasonable expenditure from data material provided in machine-readable form.

Windows is a U.S. registered trademark of Microsoft Corporation.

Microsoft is a U.S. registered trademark of Microsoft Corporation.

Windows NT is a U.S. registered trademark of Microsoft Corporation.

Copyright © 2004 Agilent Technologies, Inc.


© Agilent 2000-2006