Calibrator Optics
Keysight supplies a wide variety of optics for different calibration measurements. Choose individual optics or a pre-configured kit.
Keysight supplies a wide variety of optics for different calibration measurements. Choose individual optics or a pre-configured kit.
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
The Keysight 10775A long-range straightness optics combine a straightness interferometer and reflector to enable measurements over a range of travel up to 30 meters (100 ft).
The Keysight angular reflector is typically used in combination with the 10770A angular interferometer and is primarily for the Keysight 5530 Laser Calibration System.
The Keysight 10773A flatness mirror is for measuring flatness as part of a Keysight 5530 Laser Calibration System. It is mounted.
The Keysight 10774A short-range straightness optics combine a straightness interferometer and reflector to make measurements over a range of travel up to 3 m (10 ft.).
The Keysight 10767B retroreflector is optically identical to the 10767A retroreflector, but has a lightweight housing.
Next
Protect Your Innovation Investment
Want help or have questions?