Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
U1732C 100Hz/120Hz/1kHz/10kHz Handheld LCR Meter
100Hz/120Hz/1kHz/10kHz Handheld LCR Meter
Starting from
U1732C 100Hz/120Hz/1kHz/10kHz Handheld LCR Meter
HIGHLIGHTS
- 20,000 counts resolution
- 0.2% accuracy
- Wide LCR ranges with 4 selectable test frequencies (100Hz, 120Hz, 1kHz, and 10kHz)
- Auto identification (Ai) automatically determines and displays component type and measurements
- Detailed component analysis with ESR, Z, D, Q, Ө functions
- Battery life of 16 hours/Ac-powered
- IR-to-USB connectivity for data logging to PC
Now you can measure at frequencies as high as 100 kHz, a capability that is typically found only in benchtop meters. Auto identification conveniently displays component type and detailed component analysis such as Z, ESR, DCR, so you can get measurements done faster. Better yet, the battery lasts up to 16 hours, ideal for testing on the go. With the U1730 Series, you can perform quick, basic LCR measurements at your convenience, without burning a hole in your pocket.
Extend the Capabilities of Your Product
Want help or have questions?