Highlights

Keysight’s SJ002A WaveJudge Standard Wireless Analyzer Toolset accelerates identification of issues and the troubleshooting process during optimization of network performance. Used in combination with Keysight’s FieldFox hardware, IQ data is captured and analyzed in the field with a portable solution, or later, in the lab.

Connecting directly to FieldFox hardware, the SJ002A software analyzes information from all network traffic with passive data capture of multiple cells. An easy-to-use graphical user interface provides full-stack interference hunting and troubleshooting. It is an essential solution for network analysis and optimization.

Key Features:

  • Fast and direct hardware connection to FieldFox for a portable solution
  • Unbiased and passive data capture of all network traffic including multiple cells
  • Optimized, easy to use graphical user interface
  • Protocol message decoding with automatic error detection
  • PHY/MAC message and signal correlation across RF charts and diagrams
  • Captured files may be played back and shared with team members, or exported tothe SJ001A WaveJudge wireless analyzer toolset software for more detailed results

Key Specifications

Technology
5G
LTE
Capture Time
1 to 2.9 sec
Technology
Capture Time
5G
LTE
1 to 2.9 sec
View More
Capture Time:
1 to 2.9 sec
Compatible Products:
FieldFox
Protocol Information:
Messages List
Summary
Protocols:
RACH
MIB/SIB
HARQ
MAC
TB
RF Measurement Type:
Time Domain Power
Spectral Power
Technology:
5G
LTE
SJ002A WaveJudge Wireless Analyzer Toolset

WaveJudge User Interface

WaveJudge offers a powerful graphical user interface that simplifies the test setup and configuration.

Using the GUI, you can:

  • Decode MIBs and SIBs messages
  • Identify issues in up/down-link with spectrum analysis
  • Follow the power level in FieldFox and use video trigger to capture
  • Check if drop calls and other issues can be due to internal configurations or interferences

The Industry's Most Integrated Handheld Analyzer

Keysight's FieldFox portable analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the software-enabled Keysight FieldFox configuration that best meets your needs.

  • Configure FieldFox as a cable and antenna analyzer (CAT), handheld vector network analyzer (VNA), handheld spectrum analyzer, or an all-in-one combination analyzer.
  • Get frequency coverage up to 54 GHz with precision comparable to benchtop results.
  • Make 5G field test a reality with wide analysis bandwidth up to 120 MHz.
  • Capture small, interfering signals with wideband, real-time analysis.
  • Lightweight, portable, and rugged RF analyzer.
n9912c

Want help or have questions?