HIGHLIGHTS

  • Executes optimized multiport S-parameter test sequences
  • Flexibly configure automated test systems by remote-control from an external program
  • Multisite testing by remote-controlling multiple test instances

The Keysight automated measurement expert (AMX) is a smart software solution for automated multiport S-parameter measurements with the PXIe vector network analyzers M937xA/M9485A or the benchtop E5080A ENA network analyzer. The S94702A AMX VNA plugin adds S-parameter measurement capabilities to the Keysight test automation platform (TAP). The combination of the TAP and the VNA plugin forms the AMX backend software, which makes the VNA setups and executes the test sequences in the PXIe controller according to the optimized test sequence files generated by the AMX test plan builder. Other instrument plugins allow you to control the DUT mode, expand the number of test ports with the PXI switches or multiport test set, and use external instruments such as a DC power supply and a digital multimeter. The AMX backend software also provides step-by-step calibration wizard for full multiport calibration using the 4-port ECal module.

Learn more about Keysight Network Analyzer Software

Free Trials

  • Get a 30-day trial license
  • Download the software from AMX (S94701A/S94702A) Software Update

Extend the capabilities for your Automated Measurement Expert (AMX), VNA Plugin

Want help or have questions?