What are you looking for?
N7551A Electronic Calibration Module, DC to 6.5 GHz, 2-Port
Reduce your calibration time by half with a smaller, lighter 2-port module that supports 3.5 mm or type-N 50 Ω connectors
Starting from
Highlights
- Get frequency coverage from DC to 6.5 GHz
- Use type-N or 3.5 mm connectors
- Benefit from a smaller, lighter 2-port ECal module
- Zero wait time for faster calibration
- Experience the convenience of ECal with the performance of an economy mechanical kit
The Keysight N7551A electronic calibration module makes the calibration of vector network analyzers fast, easy, and accurate. Reduce your calibration down to half the time it usually takes using a traditional mechanical calibration kit. Simply connect it to your instrument, and the firmware does the rest. Consider Keysight’s N44xx and N469x family of ECal solutions for greater precision and higher accuracy measurements.
The N7551A electronic calibration module supports Keysight’s PNA-X, PNA, ENA, and PXI vector network analyzers and Keysight FieldFox handheld analyzers. The N7551A electronic calibration solution is a 2-port ECal module that supports 3.5 mm connectors or type-N connectors. As a value-line product, it makes it cost-effective to replace than to have it recertified.
The firmware installed on the instrument controls the calibration module, making it a fully integrated solution. The instrument’s calibration code communicates via a USB 2.0 micro interface and simplifies the calibration to a single connection for a full two-port calibrated measurement.
Interested in a N7551A?
Featured Resources for N7551A Electronic Calibration Module (ECal), DC-6.5 GHz, 2-Port
Want help or have questions?