The Keysight N6776A DC Power Module, 100V, 3A, 300W, is a basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price.

Highlights

Output ratings

  • Voltage: 100 V
  • Current: 3 A
  • Power: 300 W

Programming accuracy (at 23°C ±5°C)

  • Voltage: 0.1% +100 mV
  • Current: 0.15% + 30 mA

Ripple & noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 45 mV
  • Voltage rms: 18 mV
  • Current rms: 6 mA

The Keysight N6776A is a 300 W basic DC power module that provides programmable voltage and current, measurement and protection features at a very economical price, making these modules suitable to power the DUT or to provide power for ATE system resources such as fixture control.

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB, and LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 500 W.

Download BenchVue Basic app for free to control your instruments.

Extend the Capabilities of Your Product

Want help or have questions?