Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N5743A DC System Power Supply, 12.5 V, 60 A, 750 W
DC System Power Supply, 12.5V, 60A, 750W
Starting from
The single output, 750W N5743A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current
Highlights
Output ratings
- Voltage: 12.5 V
- Current: 60 A
- Power: 750 W
The single output, 750 W N5743A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog / resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?