HIGHLIGHTS

  • Electrodes (diameter: 26/50mm) can satisfy various insulation measurement standards such as ASTM D-257
  • Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 10 POhm can be measured accurately
  • A built-in interlock circuit enables safe high voltage measurements
     

The N1424B is designed to operate specifically with the B2985B/87B Electrometer/High Resistance Meter. It is used to measure surface or volume resistance/resistivity of insulation materials. The N1413A High Resistance Meter Fixture Adapter is required to connect the N1424B to the B2985B/87B.

Learn more about Keysight B2980B Series Femtometer / Picoammeters and Electrometers / High Resistance Meters.

N1424B Resistivity Cell

Interested in a N1424B?

Want help or have questions?