Highlights

Modular Compatibility For Remote Sampling

The Keysight N1045B electrical port sampling head is a digital communications analyzer (DCA) module that is compatible with the N1000A DCA-X mainframe. Keysight's DCA modules provide a wide range of configurations and performance options to interchange the bandwidth, channel count, and features of your oscilloscope solution.

  • 60 GHz bandwidth (65 GHz typical)
  • 2 or 4 channels per module (user-selectable option)
  • User-selectable bandwidth settings of 20 / 35 / 45 / 60 GHz
  • Electrical inputs: 1.85 mm male or female (user-selectable option), sample rate 250 kSa/s

N1010A FlexDCA Sampling Oscilloscope Software

All Keysight DCA-X sampling oscilloscopes use the same N1010A FlexDCA software to control measurement hardware both as a local user interface and for remote control.

  • runs on DCA mainframes (86100D and N1000A) as well as on external PCs/ laptops
  • basic measurements are built-in and you can add packages as needed
  • can be used either standalone using imported or simulated waveforms or connected to a DCA-M or DCA-X
  • has powerful analysis options for deeper insights into signals and devices
FlexDCA Software for Oscilloscopes

Key Specifications

Max Memory Depth
n/a
Max Sample Rate
250 kHz
Type
Equivalent-Time
Max Memory Depth
Max Sample Rate
Type
n/a
250 kHz
Equivalent-Time
View More
Applications:
DCA-X Electrical Module
Bandwidth Options:
60 GHz
Electrical Channels:
4
Form Factor:
Module
Input Type:
1.85 mm
Instrument Type:
Equivalent-Time
Max. Bandwidth:
60 GHz
Max Memory Depth:
n/a
Max Sample Rate:
250 kHz
Maximum Bandwidth:
60 GHz
Module Type:
Electrical
Number of Channels:
2 electrical
4 electrical
Operating System:
Windows 10
Optical Channels:
0
Supported Filter Range:
10 GHz to 70 GHz
Type:
Equivalent-Time

Interested in a N1045B?

Featured Resources

View All Resources

View All Resources

Want help or have questions?