Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E36311A 80W Triple Output Power Supply, 6V/5A, +25V/1A, -25V/1A
80W Triple Output Power Supply, 6V, 5A & ±25V, 1A
Starting from
The Keysight E36311A is a programmable 80-watt triple output DC power supply with a USB interface.
Highlights
Output Rating: 80 W
- Output 1: 0 to 6 V, 0 to 5 A
- Output 2: 0 to +25 V, 0 to 1 A
- Output 3: 0 to -25 V, 0 to 1 A
Programming Accuracy ±(% of output + offset)
- Voltage: 0.1% + 5 mV, 0.05% + 20 mV, 0.05% + 20 mV
- Current: 0.1% + 10 mA, 0.1% + 4 mA, 0.1% + 4 mA
Ripple and Noise (20 Hz to 20 MHz)
- Normal Mode Voltage: <350 µVrms/ 2 mV p-p, <350 µV rms/2 mV p-p, <350 µV rms/2 mV p-p
- Normal-mode current: <2 mA rms, <500 µA rms, <500 µA rms
Readback Accuracy ±(% of output + offset)
- Voltage: 0.1% + 5 mV, 0.05% + 10 mV, 0.05% + 10 mV
- Current: 0.1% + 10 mA, 0.1% + 4 mA, 0.1% + 4 mA
The 80-Watt E36311A is a clean, reliable bench power supply for general purpose applications. It provides three outputs in a compact, intuitive package. The E36311A is the most basic of the three models in this product family. More advanced capabilities such as data logging, output sequencing, list mode, and auto parallel/serial explore the E36312A (80 W) and the E36313A (160 W) models.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?