Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
AresONE T400GDR-8P-OSFP, High Density, Reduced Performance – 944-1175
Maximize efficiency with high-density eight-port QSFP-DD and OSFP testing
Starting from
The Keysight AresONE T400GDR-8P-OSFP is a high-density, eight-port, reduced-performance fixed chassis model with inherent OSFP 400GE physical interfaces and Layers 1 – 3 support.
Highlights
- Save power, cooling, and rack space with a compact eight-port 400GE QSFP-DD Layers 1 – 3 test solution.
- Validate high port count devices for performance, scalability, and interoperability with multispeed 400GE, 200GE, 100GE, and 50GE test capabilities with the Keysight IxNetwork Layers 2 – 3 test application.
- Achieve faster test results for essential 400GE test elements such as forward error correction (FEC) symbol error distribution, FEC error injection and statistics, and PAM4 receiver (Rx) eye histogram analysis.
- Accelerate hardware development and interoperability testing with Layer 1 bit error rate tester (BERT), physical coding sublayer (PCS), and FEC transmission / receiver (Tx / Rx) test capabilities using Keysight IxSuiteStore.
- Test and validate mission-critical network infrastructure with AresONE, enhancing the Keysight K400 400GE QSFP-DD test solution.
Extend the Capabilities of Your Product
Want help or have questions?