Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
909D Coaxial Termination, DC to 26.5 GHz
Terminate a 50 Ω coaxial system in its characteristic impedance with this precision, low-reflection load
Starting from
HIGHLIGHTS
Superior RF Performance
- Maximum SWR at 3 GHz: 1.02
- Maximum SWR at 5 GHz: 1.036
- Maximum SWR at 26.5 GHz: 1.12
- Maximum Power: 2 W avg/ 100 W peak
The Keysight 909D is a precision, low-reflection dc to 26.5 GHz load for terminating a 50-ohm coaxial system in its characteristic impedance. It is intended for use as a calibration standard.
Interested in a 909D?
Featured Resources for 909D Coaxial Termination, DC to 26.5 GHz
Want help or have questions?