What are you looking for?
85554A CalPod Drive Cable Extension, 10 Meter
Extend the length of CalPod control cables when the distance between the 85523B to the CalPod modules is >2 m
Starting from € 1.543
85554A CalPod Drive Cable (10 meter length) extends the length of CalPod control cables when the distance between the 85523B to the CalPod modules is >2 m.
HIGHLIGHTS
- 10 meter length
- 12 conductors, 22 AWG wire gauge
- Carries ± 15 VDC and 60 mA
- Cable assembly is compatible with thermal-vacuum chamber environments
- Cables may be cascaded to provide multiple 10 meter lengths
This cable extends the length of CalPod control cables when the distance between the 85523A/B CalPod controller to the CalPod modules is greater than 2 meters. It is also commonly used to route CalPod control signals through DC bulkhead connectors used in thermal-vacuum chambers. Use of this cable plus the 85556A control cable splitter minimizes the number of control lines that need to be routed through a thermal-vacuum chamber bulkhead connector.
Extend the Capabilities of Your Product
Want help or have questions?