What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
85553A CalPod Drive Cable, 40 GHz, 2 Meter
Provides the bias voltages and control signals for operation of the 40-GHz CalPod modules
Starting from
Provides the bias voltages and control signals for operation of the 40-GHz CalPod modules.
Highlights
- 2 meter length
- 9 conductors, 28 AWG wire gauge
- Carries ± 15 VDC and 60 mA
- Keyed to only connect to the 8554xA and 8553xB CalPods
- Cable assembly is compatible with thermal-vacuum chamber environments
This cable provides the bias voltages and control signals for operation of the 40 GHz CalPod modules. This cable is supplied with the 85540/41/42A CalPod modules.
Extend the Capabilities of Your Product
Want help or have questions?