What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
772D Coaxial Dual-Directional Coupler, 2 GHz to 18 GHz
Simplify forward and reverse power measurements on transmitters, components, or other broadband systems
Starting from
Highlights
Superior RF Performance
- Nominal coupling: 20 dB
- Maximum coupling variation: ±1.0 dB
- Directivity: 30 dB to 12.4 GHz, 27 dB to 18 GHz
The Keysight 772D is a high-performance, dual-directional coupler designed for broadband swept measurements in the 2 to 18 GHz range. This coupler can be combined with Keysight power sensors and power meters for reflectometer applications. Forward and reverse power measurements on transmitters, components, or other broadband systems are made simpler using the Keysight 772D. The broadband design allows the use of a single test setup and calibration for tests spanning the entire 2 to 18 GHz range.
Interested in a 772D?
Featured Resources
Want help or have questions?