HIGHLIGHTS

Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.

Output ratings

  • voltage: 0 to 15 V
  • current: 0 to 3 A
  • peak current for up to 7 ms: 5 A

Programming accuracy at 25°C ±5°C (% of setting plus fixed)

  • voltage: 0.05% + 10 mV
  • +current: 0.05% + 1.33 mA

DC readback accuracy

  • voltage: 0.03% + 5 mV
  • current (-3 A to + 5 A): 0.2% + 0.5 mA
  • current (-1 A to + 1 A): 0.1% + 0.2 mA
  • current (-20 mA to + 20 mA): 0.1% + 2.5 µA

Transient response

  • 40 mV drop, <20 µs transient response time

Key Specifications apply to output 1 only

The Keysight Mobile Communications DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test-system throughput by minimizing device shutdowns due to significant voltage drops in the test wiring. Built-in advanced measurement system accurately measures battery current drains when the device operates in different modes, and a Keysight-developed feature enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.

The Keysight 66319D dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry, allowing customers to test phones and chargers with the same equipment. This feature helps save on rack space (2 outputs in a ½ rack box) and eliminates the need for two separate power supplies. The 66319D dc source provides all of the capabilities of the 66319B with the addition of a built-in digital voltmeter.

Research and development engineers can characterize current out of the battery and make tradeoffs in design that impact the current drain and battery life by providing data logging (up to 1000 hours), CCDF statistical analysis, and waveform capture when the 66319D is used with the Keysight 14565B software.

Key Specifications

Maximum Voltage Per Output
15 V
Maximum Current per Output
3 A
Maximum Power
45 W
Number of Outputs
2
Type
Mobile Comms
Maximum Voltage Per Output
Maximum Current per Output
Maximum Power
Number of Outputs
Type
15 V
3 A
45 W
2
Mobile Comms
View More
Adjustable Slew Rate:
n/a
Arbitrary Waveform Generation:
No
Battery Emulation:
Yes
DVM:
Yes
Maximum Current per Output:
3 A
Maximum Power:
45 W
Maximum Voltage Per Output:
15 V
Measurement Accuracy:
9.5mV
Noise and Ripple:
6mVpp
Number of Outputs:
2
Output Response Time:
n/a
Programming Accuracy:
17.5mV
Regenerative Power:
No
Type:
Mobile Comms
Dual Mobile Communication DC Source

Interested in a 66319D?

Featured Resources for 66319D Dual Mobile Comm DC Source Battery Emulation, DVM

View All Resources

View All Resources

Want help or have questions?