When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

If you are controlling a logic analyzer from a host PC, you must install the following software before you can make measurements.

To use this software, you must install the latest version of three packages:

  • Logic and Protocol Analyzer Software
  • B4621B DDR2, DDR3 and DDR4 Bus Decoder
  • and this software

After you have downloaded the software, double-click on the setup file then follow the instructions which are displayed.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2015-12-15 06.20.0002 For installing the compatible DDR2/3/4 and LPDDR/2/3 protocol compliance and analysis tool software package (64-bit).
Release Date Version
2015-12-15 06.20.0002
Version Description
For installing the compatible DDR2/3/4 and LPDDR/2/3 protocol compliance and analysis tool software package (64-bit).

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows 10
  • Windows Server 2012 R2
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012

Supported Instruments

  • U4164A, U4154B, U4154A Logic Analyzers

How to Download

  • Click the download button, select file and save.

How to Install

  • After you have downloaded the software, double click on the setup file then follow the instructions which are displayed.

Licensing

  • Requires a License

Installs on: PC / Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows 8.1
  • Windows Server 2008
  • Windows Server 2008 R2
  • Windows Server 2012
  • Windows Server 2012 R2

Supported Instruments

  • U4154B, U4154A Logic Analyzers
SHOW MORE