What are you looking for?
M9195A/M9195B PXIe Digital Stimulus/Response IVI and MATLAB Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Release Date | Version | Version Description |
---|---|---|
2022-01-12 | 2.3.316.0 | See info below. |
Release Date | Version |
---|---|
2022-01-12 | 2.3.316.0 |
Version Description |
---|
See info below. |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit)
IVI class support: IviDriver 1.0
Version Description:
- Fixed issue DC levels not maintained when switching from PPMU to Pattern Site. Using Reevaluate variable to set DC levels prior to activating pattern site
- Fixed issue ReevaluateDcLevels or ReevaluteVariables cannot use with a precompiled pattern loaded from a file
- Fixed issue unable to add multiple markers to the same vector from programmatic API
- Fixed issue Loops defined from API with "missing" pattern elements, results in unexpected endpoint of executing loop. Generated .stil is not consistent
- several minor changes to the LP and help to align with the socially responsible nomenclature guidelines.
This driver installs carrier FW revision 0.110.0.0 and mezzanine FW revision 0.52.0.0
How to Download
- Click the Download button
- Choose Run
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9195A, M9195B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit)
IVI class support: IviDriver 1.0
Version Description:
- Fixed issue with sequencer erroring out with repeated aborts and restarts of waveform playing (requires firmware update)
- Fixed issue FIFO overflow during sequence playing (requires firmware update)
- Fixed issue with SaveToFile getting incorrect results
- Fixed issue with error messages during Watchloops in STIL file
- Fixed issue with execution state on WaitForAcquisitionComplete
- Fixed issue with error reporting timeout HW Start Trigger
- Fixed issue with Load Bulk Data Deferred
How to Download
- Click the Download button
- Choose Run
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9195A, M9195B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit)
IVI class support: IviDriver 1.0
Version Description:
- Added Windows 10 Support
- Added documentation improvements
How to Download
- Click the Download button
- Choose Run
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- M9195A, M9195B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
Version Description:
- Adds support for the M9195B
- The Initialize method now allows multiple VISA resource descriptors to be listed in the ResourceName parameter to create a multi-module instrument.
- The Modules interface has been added to the 2.0 driver to support the ability to query and set the properites of each module in a multi-module instrument. For example, you can query the slot number and temperature of each of several modules.
- The Trigger interface has been added to support triggers and markers on the M9195A and M9195B. Triggers are input signals to the DSR while markers are output signals from the DSR. Triggers can be used to initiate the execution of PatternSites while markers can be used to trigger other devices.
- The Sites2 interface has been added to support the Marker0Destination, Marker1Destination, and Marker2Destination properties that are used to generate markers.
- The PatternSites2 interface has been added to support methods which fetch wide data. Wide data is data wider than the 16 bits supported by the 16 channels of a single module. For 12 modules, the data can be 192 bits wide (12 modules x 16 channels/module).
- The System2 interface has been added to provide the ability to query the options supported on a module and to query additional module information. The DSR SFP displays this information in its About dialog box.
How to Download
- Click the Download button
- Choose Run
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- M9195A, M9195B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0
How to Download
- Click the Download button.
- Choose Run
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- M9195A