IntuiLink for Keysight 5000/6000 Series Oscilloscopes offers the following capabilities:

  • Capture waveform data and screen images in Microsoft® Excel and Microsoft Word with a mouse click.
  • Save and restore oscilloscope settings.
  • Make up to 12 quick measurements.
  • Support scope and logic channels (for MSO).
  • Support USB, LAN, or GPIB interface.

Keysight IntuiLink Toolbar requires the Keysight I/O Libraries for connections to the instruments. Connections to the instruments via GPIB, LAN, USB etc needs to be configured first in the I/O Libraries. For USB connections, Keysight I/O Libraries version M.01.00 or later is required.

IntuiLink Toolbar for 5000/6000 Series Oscilloscopes limits the size of data transfer to a maximum of 50,000 points regardless of the actual number of points on the screen. The 5000/6000 Series can capture up to 8 million points (scope or logic channels) of memory. To transfer more than 50,000 points on the 5000/6000 Series scopes, use IntuiLink Data Capture for Keysight Oscilloscopes, Version 3.81

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2009-02-11 1.13 Supported Models: 5000/6000 Series Oscilloscopes
Release Date Version
2009-02-11 1.13
Version Description
Supported Models: 5000/6000 Series Oscilloscopes

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP

Prerequisites

  • Information Not Available
No previous versions available
SHOW MORE