What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
8648A Option 1EP FLEX Code Word Generation Software
This software is written in HP-BASIC. It was designed to complement the pager test capability of the 8648A option 1EP. Compared to the 8648A option 1EP internal encoder that operates real-time, the software generates data, up to 128 frames long, and then downloads it into the 8648A arbitrary message buffer. The software does not use the 8648A internal encoder to generate the data pattern. The data pattern is generated by the software. This operation allows the software to create complex messages such as a group message.
The .exe software package contains the following files:
- CWGEN: HP BASIC program file
- README.TXT
- 8648.PDF: User's Guide
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-02-20 | B.01.00 | Generates data up to 128 frames long, and then downloads it into the 8648A arbitrary message buffer. |
Release Date | Version |
---|---|
2004-02-20 | B.01.00 |
Version Description |
---|
Generates data up to 128 frames long, and then downloads it into the 8648A arbitrary message buffer. |
How to Download
- Click the Download button
- Save the file to your PC
How to Install
- Click the Start button
- Click Run
- Specify the path and filename and press Okay - This will unpack the self-extracting archive into your directory
Program Execution
- Start HP BASIC for Windows
- With the MSI command, specify the directory that includes the software as the system mass storage unit.MSI "c:/pager"
- Get the software into the HP BASIC memory: GET "cwgen"
- Press Run softkey to run the program.
Licensing
- Does Not Require a License
Installs on: PC
Operating System
- Windows NT
- Windows 95/98
- Windows 3.1
- WFW
Prerequisites
The following equipment is required to construct a test system with the FLEX Code Word Generation Software:
- 8648A Option 1EP signal generator with pager encoder
- HP BASIC for Windows
- IB (IEEE 488 GP-IB) interface card supported by HP BASIC for Windows
- Controller such as a personal computer with the OS appropriate for HP BASIC for Windows
- Hard disk drive
- Floppy disk drive (only if required to install this software)
- TEM cell (Pager test box)
- IB cable(s)
- RF cable
- Printer (optional)
Supported Instruments
- 8648A
No previous versions available
SHOW MORE