What are you looking for?
Foundry Partners - Wavetek
Founded in October 2010 and located in Taiwan Hsinchu Science Park, Wavetek Microelectronics Corporation (WTK) is a member of UMC's Group and is established as a 6-inch pure play compound semiconductor (GaAs, GaN, InP) foundry. It is equipped with the most advanced III-V manufacturing tools and has developed industry leading technologies. WTK offers high-performance and high-quality GaAs Monolithic Microwave ICs (MMICs) and Radio-frequency ICs (RFICs) for commercial communication applications, as well as GaAs- and InP-based opto-electronics (ex. PIN Diodes, VCSELs, OEICs) for OFC & consumer applications.
The ADS PDK support matrix is given below:
Process Name | Process Description | Latest ADS Version Supported | Front/Back PDK | EM Substrate | MMIC Toolbar | DRC | LVS | Electro-Thermal |
---|---|---|---|---|---|---|---|---|
SH2 | InGaP SH2 | ADS 2024 | F/B | Y | Y |
Y | Y | Y |
SH1 | InGaP SH1 | ADS 2024 | F/B | Y | Y |
Y | Y | Y |
HBT1 | InGaP HBT1 | ADS 2024 | F/B | Y | Y |
Y | Y | Y |
HBT5 | InGaP HBT5 | ADS 2024 | F/B | Y | Y |
Y | Y | Y |
HBT6 | InGaP HBT6 | ADS 2024 | F/B | Y | Y |
Y | Y | Y |
ED15 | 0.15 μm E-/D-Mode pHEMT | ADS 2024 | F/B | Y | Y |
Y | Y | N |
ED25 | 0.25 μm E-/D-Mode pHEMT | ADS 2024 | F/B | Y | Y |
Y | Y | N |
The PDKs are distributed by Wavetek and are available for immediate use with the Keysight ADS software.
Press Releases
For more information, refer to Wavetek Microelectronics Corporation.
Return to the RFIC and MMIC EDA Foundry Partners page.