!!!! 6 0 1 990117970 V3d5f ! Device : am92128 ! Function : PROM 16k x 8 ! revision : B.01.00 ! safeguard : med_out_mos ! Modifications : Modified for AwareTest xi ! warning "This library has not been verified with hardware." sequential !warning "Pull-ups are required to test high-impedance outputs." !Note CS_CSbar_NC is programmable, therefore may have to be changed from ! the assumed, which is a high to select the chip. vector cycle 600n receive delay 500n assign VCC to pins 28 assign GND to pins 14 assign Address to pins 26,2,23,21,24,25 assign Address to pins 3,4,5,6,7,8,9,10 assign Output to pins 19,18,17,16,15,13,12,11 assign Data_D0 to pins 11 !AT Added for minimum pin test. assign Data_D1 to pins 12 !AT Added for minimum pin test. assign Data_D2 to pins 13 !AT Added for minimum pin test. assign Data_D3 to pins 15 !AT Added for minimum pin test. assign Data_D4 to pins 16 !AT Added for minimum pin test. assign Data_D5 to pins 17 !AT Added for minimum pin test. assign Data_D6 to pins 18 !AT Added for minimum pin test. assign Data_D7 to pins 19 !AT Added for minimum pin test. assign Chip_enable_bar to pins 20 assign Output_enable_bar to pins 22 assign CS_CSbar_NC to pins 27 assign NC to pins 1 family TTL power VCC, GND inputs Address, Chip_enable_bar, Output_enable_bar, CS_CSbar_NC outputs Output outputs Data_D0, Data_D1, Data_D2, Data_D3 !AT Added for minimum pin test. outputs Data_D4, Data_D5, Data_D6, Data_D7 !AT Added for minimum pin test. nondigital NC disable Output with Chip_enable_bar to "1" disable Output with Output_enable_bar to "1" when Chip_enable_bar is "1" inactive Output when Output_enable_bar is "1" inactive Output trace Output to Address, Chip_enable_bar, Output_enable_bar, CS_CSbar_NC set load on groups Output to pull up !*************************************************************** !*************************************************************** vector Address_counter set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Output to "00000000" upcounter Address end vector vector Address_counter_2 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "11111111111111" set Output to "00000000" downcounter Address end vector vector Read_deselected set CS_CSbar_NC to "1" set Chip_enable_bar to "1" set Output_enable_bar to "0" set Address to "00000000000000" set Output to "11111111" end vector vector Read_disabled set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "1" set Address to "00000000000000" set Output to "11111111" end vector !AT The following vectors have been added for a minimum pins test. Any !AT vectors that references the data bus was copied and modified to reference !AT only a single pin of the data bus. vector Address_Counter_D0 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D0 to "0" upcounter Address end vector vector Address_Counter_D1 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D1 to "0" upcounter Address end vector vector Address_Counter_D2 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D2 to "0" upcounter Address end vector vector Address_Counter_D3 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D3 to "0" upcounter Address end vector vector Address_Counter_D4 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D4 to "0" upcounter Address end vector vector Address_Counter_D5 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D5 to "0" upcounter Address end vector vector Address_Counter_D6 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D6 to "0" upcounter Address end vector vector Address_Counter_D7 set CS_CSbar_NC to "1" set Chip_enable_bar to "0" set Output_enable_bar to "0" set Address to "00000000000000" set Data_D7 to "0" upcounter Address end vector !*************************************************************** !*************************************************************** !AT The following AwareTest units have been added for minimum pins tests. Each !AT unit tests a separate data pin starting with D0. unit "awaretest D0 Test" preset counter Address_Counter_D0 compress repeat 255 times count Address_Counter_D0 compress end repeat end unit unit "awaretest D1 Test" preset counter Address_Counter_D1 compress repeat 255 times count Address_Counter_D1 compress end repeat end unit unit "awaretest D2 Test" preset counter Address_Counter_D2 compress repeat 255 times count Address_Counter_D2 compress end repeat end unit unit "awaretest D3 Test" preset counter Address_Counter_D3 compress repeat 255 times count Address_Counter_D3 compress end repeat end unit unit "awaretest D4 Test" preset counter Address_Counter_D4 compress repeat 255 times count Address_Counter_D4 compress end repeat end unit unit "awaretest D5 Test" preset counter Address_Counter_D5 compress repeat 255 times count Address_Counter_D5 compress end repeat end unit unit "awaretest D6 Test" preset counter Address_Counter_D6 compress repeat 255 times count Address_Counter_D6 compress end repeat end unit unit "awaretest D7 Test" preset counter Address_Counter_D7 compress repeat 255 times count Address_Counter_D7 compress end repeat end unit ! The data in the first 512 addresses and in the last 512 addresses ! are compressed and the result is compared with that learned from ! a known good device. More of the data can be tested by increasing ! the value of the loop counters, which also increases test time. ! Setting the repeat loops to 8191 causes data from all addresses ! to be compressed, but results in a test time of almost 20ms. warning "CE_CEbar_NC (pin 27) is assumed to be high for the chip to" warning "selected, if this is not true the test must be modified." unit "Compress data" preset counter Address_counter compress repeat 511 times count Address_counter compress end repeat preset counter Address_counter_2 compress repeat 511 times count Address_counter_2 compress end repeat end unit ! If PULL-UPS exist on the outputs AND the data in the first ! address is NOT all 1's, the following unit can be included ! to verify that Chip_enable_bar is not stuck-at-0. unit "Deselect" execute Read_deselected end unit ! If PULL-UPS exist on the outputs AND the data in the first ! address is NOT all 1's, the following unit can be included ! to verify that Output_enable_bar is not stuck-at-0. unit "Disable" execute Read_disabled end unit ! End of test