Technical Support

53150A CW Microwave Frequency Counter, 20 GHz

  • Resources
  • Drivers, Firmware and Software
  • Training and Events
  • Knowledge Center

Resources

Showing 1 to 13 of 13
Sort by :
Date
Date Title
Filter Results
Reset
By Type of Content
Application Notes
Want to learn how to make better power measurements? Follow these 4 steps to get you on your way to better power measurements.
2024-11-20
Application Notes
Choose the best frequency counter and get the most from it. This appnote from Keysight will help walk you through frequency counter measurement techniques.
2019-12-05
Technical Overviews
The product overview describes the Keysight 53150 Series of high-performance microwave counters which offer convenience and portability behind and uncluttered front panel. Includes characteristics, specifications, and ordering information.
2017-12-01
Service Manuals
This Assembly-Level Service Guide describes how to service the 53150A/51A/52A Microwave Frequency Counters.
2017-12-01
Product Fact Sheets
Quick Fact Sheet for the 53150A. It does not include prices.
2017-12-01
User Manuals
53150-90013; Contains a description of the features and functions of the instrument, including programming information, application examples, and technical specifications.
2017-07-31
Release Notes
Search Keysight Regulatory database for the most recent Declaration of Conformity statement for your product.
2014-08-01
Reference Guides
The purpose of this document is to provide information about the internal memory used in the 53150A and how data can be sanitized / cleared / erased for security purposes.
2005-11-01
Training Materials
Six tips for making accurate frequency measurements.
2004-07-30
Programming Guides
This Programming Guide describes how to program the 53150A/51A/52A Microwave Frequency Counters.
2002-08-01
Reference Guides
Listing of items shipped with a standard 53150A product.
2002-03-12
User Manuals
For serial number prefixes: 3735A and Above (Keysight 53150A) 3736A and Above (Keysight 53151A) 3737A and Above (Keysight 53152A) This 53150A/51A/52A Microwave Frequency Counter Operating Guide in French describes how to use the 53150A/51A/52A Microwave Frequency Counter.
2001-07-01
User Manuals
53150A/51A/52A Microwave Frequency Counter Operating Guide (Portuguese/Brazilian)
1999-03-01
Showing 1 to 13 of 13

Drivers, Firmware and Software

Training and Events

Knowledge Center

France