Simulate, debug, and certify your products to global standards and regulations at our accredited test-as-a-service (TaaS) lab in Penang, Malaysia. Get help testing your components, assemblies, and vehicles for EMC, RF, radio, wireless, environmental, and safety compliance.

Let Keysight Help Address Your Compliance Challenges

  • Access test facilities when you need them.
  • Test against the latest compliance regulations.
  • Manage increasing compliance test complexity.
  • Ensure timely access to technical resources.
  • Avoid costly redesigns that slow time to market.

Speed time to market

Fast access to 3-meter and 10-meter chambers

The pressure to pass compliance testing and receive certification has never been greater. New designs must meet or exceed regulations to ensure quality and safety.

Work with our experts for EMI, radiated emission, radiated immunity, automotive transient, radio standards, and more testing. Our state-of-the-art chamber has a fully automated door that allows vehicles to move inside easily. The test lab uses a high-speed Keysight PXE EMI receiver and software to reduce your test time.

Get Test Data In Minutes

Free up valuable time for engineers to focus on design

Don’t spend weeks waiting for test data and months verifying results. With Keysight automated test reporting, you start getting results the same day. Here’s how it works:

  1. The electronic request for a quote captures important scope details such as EUT description and testing requirements.
  2. The test setup data is captured electronically and stored in a predetermined framework.
  3. After each test, the data transfers with no manual intervention. This process ensures speed, accuracy, and repeatability.

Test Methods and Standards

Accreditations for Penang, Malaysia, test lab

ISO/IEC 17025:2017 (A2LA)

EMC test methods

Emissions

  • Radiated emission
  • Conducted emission
  • Disturbance power
  • Harmonic current emission
  • Voltage changes, voltage fluctuations, and flicker
  • Radiated spurious emission – radio standards

Immunity

  • Electrostatic discharge (ESD)
  • Radiated Immunity (RI) 
  • Electrical fast transient/ burst (EFT/B)
  • Surge
  • Conducted Immunity (CI)
  • Power frequency magnetic immunity (MI)
  • Voltage dips, short interruptions, and voltage variations (VDI)

Automotive

  • Radiated emission – ALSE method
  • Conducted emission – voltage & current method
  • Radiated immunity – Absorber-lined shielded enclosure (ALSE)
  • Bulk current injection (BCI)
  • Transients and surge in vehicular environment
  • Electrostatic discharge (ESD) – road vehicles

Telecommunications 

Wireless Regulatory

  • RF output power
  • Duty cycle, Tx-sequence, Tx-gap
  • Medium utilization
  • Accumulated transmit time, frequency occupation & Hopping sequence
  • Hopping frequency separation
  • Power spectral density
  • Occupied channel bandwidth
  • Transmit power control (TPC) for RLAN 5 GHz
  • Carrier frequencies for RLAN 5 GHz
  • Dynamic frequency selection (DFS) for RLAN 5 GHz
  • Transmitter unwanted emissions
  • Receiver spurious emissions
  • Adaptivity
  • Receiver blocking

Test standards

EMC

  • CISPR 11 / EN 55011
  • CISPR 13 / EN 55013
  • CISPR 14-1 / EN 55014-1
  • CISPR 14-2 / EN 55014-2
  • CISPR 15 / EN 55015
  • CISPR 22 / EN 55022 (replaced by CISPR 32 / EN 55032)
  • CISPR 24 / EN 55024 (replaced by CISPR 35 / EN 55035)
  • CISPR 32 / EN 55032
  • CISPR 35 / EN 55035
  • IEC/EN 61000-3-2, -3-3
  • IEC/EN 61000-4-2, -4-3, -4-4, -4-5, -4-6, -4-8, -4-11
  • IEC/EN 61000-6-1, -6-2, -6-3, -6-4
  • IEC/EN 61326-1, -2-1, -2-2, -2-6
  • IEC/EN 60601-1-2 (Edition 4)
  • IEC/EN 61547
  • EN 50121-3-2
  • FCC Part 15, Subpart B (using ANSI C63.4)
  • ICES-003

Automotive EMC

  • CISPR 25 / EN 55025
  • ISO 7637-1, -2, -3
  • ISO 11452-1, -2, -3, -4, -5, -8, -9 
  • ISO 10605
  • UN ECE R10 Rev.6
  • ISO 16750-2
  • Aftermarket ESA: EN 50498

Radio

  • ETSI EN 301 489-1 (general requirement)
  • ETSI EN 301 489-3, -5, -17, -18 (special conditions)
  • ETSI EN 300 086 (Clauses 7.3, 7.6, 8.8)
  • ETSI EN 300 394-1 (Clauses 7.1.6, 7.2.9, 8.6, 9.9)
  • ETSI EN 300 219 (Clauses 8.5.3, 9.9.3)
  • ETSI EN 300 113 (Clauses 7.5.3, 8.10.3)
  • ETSI EN 300 296 (Clauses 7.5, 8.2)
  • ETSI EN 302 561 (Clauses 7.4.2.3, 7.4.2.4, 8.5.2.2, 8.5.2.3)
  • ETSI EN 303 035-1
  • ETSI EN 303 035-2

Telecommunication – Wireless regulatory

  • ETSI EN 300 328 (excluding Geo-location testing)
  • ETSI EN 301 893 (excluding Geo-location testing)

FCC radio

  •  FCC Part 15, Subpart B (using ANSI C63.4)
  • FCC Part 15, Subpart C, E (using ANSI C63.10)
  • FCC Part 73, 74, 80, 87, 90, 95, 97, 101 (using ANSI C63.26 & ANSI TIA-603)

Further Reading

Show more

Get better business results by partnering with Keysight. Contact us to get started.

Thailand