Find the Calibration That Is Right for You

Meet local and global requirements with 18 local accreditation bodies, including ANAB, UKAS, CNAS, and JCSS. Need a particular ISO or ANSI metrology standard, such as ISO / IEC 17025:2017 or ANSI Z540.3-2006? Or perhaps you need measurement uncertainties, guardbanding, accredited calibration, or primary standards lab calibration. Keysight offers alternatives so you get the right calibration.

Americas

Get local accreditations from ANAB, A2LA, and CGCRE; regional standards such as ANSI / NCSL Z540.1-1994 and Z540.3-2006; All Keysight Americas' service centers receive accreditation from ANAB or A2LA for parameters including physical, dimensional, mechanical, thermodynamic, optical, electrical, and RF / microwave.

View our local ISO/IEC 17025 Certificates and Scopes of Accreditation.

Americas Selection Guide

Deliverables Keysight
Calibration
Z540-1
Calibration
Keysight Cal
+ Uncertainties
Keysight Cal
+ Uncertainties
+ Guardbanding
Keysight Standards Lab Calibration
Primary standards lab1         X
Measurement guardband with adjustment included for guardband results       X X
Accreditation body symbol on certificate3
    X X X
Measurement uncertainties   X X X X
Adjustment available for failing data X X X X X
As-shipped data report4 X X X X X
As-received data report X X X X X
Sample calibration reports Sample calibration report Sample calibration report Sample calibration report Sample calibration report Sample calibration report

Americas Standards Compliance

ANSI Z540.3-2006       X X
ISO/IEC 17025:2017     X X X
ANSI Z540-1-19945   X X X X
ISO 9001:2015 X X X X X

Europe / Middle East / Africa / India

Get local accreditations from COFRAC, ENAC, ISRAC, NABL, SANAS, TURKAK, and UKAS. UKAS provides accreditation for all Keysight U.K. and Ireland service centers for parameters including physical, dimensional, mechanical, thermodynamic, optical, electrical, and RF / microwave.

View our local ISO/IEC 17025 Certificates and Scopes of Accreditation

 

Europe / Middle East / Africa / India Selection Guide

Deliverables Keysight
Calibration
Keysight Cal
+ Uncertainties
Keysight Cal
+ Uncertainties
+ Guardbanding
Accredited
Calibration
Keysight Standards
Lab Calibration
Primary lab standards1         X
Accreditation body symbol on certificate3       X X
Measurement guardband2     X X X
Measurement uncertainties   X x X X
Adjustments X X X X X
As-received data report X X X X X
As-shipped data report4 X X X X X
Calibration certificate X X X X X
Sample calibration reports Sample calibration report Sample calibration report Sample calibration report Sample calibration report Sample calibration report
Europe / Middle East / Africa / India Standards Compliance
ANSI Z540.3-2006     X    
ISO/IEC 17025:2017   X X X X
ANSI Z540-1-19945   X X    
ISO 9001:2015 X X X X X

 

Asia / Australia

Get local accreditations from ANAB, CNAS, JCSS, KOLAS, NATA, SAC, SAMM, and TAF. Local accreditation bodies are in Australia, China, Japan, Korea, Malaysia, Singapore, and Taiwan, China.

View our local ISO/IEC 17025 Certificates and Scopes of Accreditation.

  

Asia / Australia Selection Guide

Deliverables Keysight
Calibration
Z540-1
Calibration
Keysight Cal
+ Uncertainties6
Keysight Cal
+ Uncertainties
+ Guardbanding
Accredited
Calibration
Keysight Standards
Lab Calibration
Primary lab standards1           X
Accreditation body symbol on certificate3         X X
Measurement guardband2       X X X
Measurement uncertainties   X X X X X
Adjustments X X X X X X
As-received data report X X X X X X
As-shipped data report4 X X X X X X
Calibration certificate X X X X X  X
Sample calibration report Sample calibration report Sample calibration report Sample calibration report Sample calibration report Sample calibration report Sample calibration report

Asia / Australia Standards Compliance

ISO/IEC 17025:2017     x x x x
ANSI Z540-1:19945   x x x x x
ISO 9001:2015 x x x x x x

Footnotes

1 Primary lab standards, such as a Josephson Junction, are used for lowest measurement uncertainty comparable to a national measurement institute.

2 Guardbanding is not available or provided when the device has no associated specification — for example, when characterizing power sensors for calibration factor. Guard-banding deliverables may vary based on a country’s accreditation body requirements.

3 Note: Option "-1A7" with new instruments does NOT include an accreditation body (AB) symbol. Please see the Technical Overview called “Laboratory Accreditation and Accreditation Body Symbols” if an AB symbol is required with the initial factory shipment.

4 Provided only if adjustments are made.

5 Note: For some legacy instruments, the calibration procedures include a test uncertainty ratio (TUR) instead of measurement uncertainties per ISO / IEC Guide 98-3.

6 Keysight Cal + Uncertainties is offered in China; Taiwan, China; Singapore; and Korea. For other Asian countries, order Z540-1. Contact Keysight to confirm Z540-1 standard compliance.

Further Reading

Want help or have questions?