Keysight Power Limiters can be used to protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurement performance. Our power limiters offer low insertion loss while providing protection against transients or short-duration overloads. Specifications range from 5 MHz up to 54 GHz.

 

Want help or have questions?