Y1154A 34945EXT Distribution Board, for Two 87222, L7222C Transfer Switches and Six N181x SPDT Switches
Connects the 34945EXT to two 84904/5/6/7/8 or 8494/5/6 step attenuators
Starting from
Connects the 34945EXT to two 84904/5/6/7/8 or 8494/5/6 step attenuators
HIGHLIGHTS
The Y1150A-Y1155A distribution boards enable simple connections to the external switches. The distribution boards plug onto the 34945EXT and are used to route the power and control signals from the driver module to the switches using standard cables.
Extend the Capabilities of Your Product
Want help or have questions?