What are you looking for?
W3624B ADS Core, EM Design, Layout, HSD Ckt Sim, SIPro
A cohesive SI workflow for a predictive, productive, and insightful design journey
Starting from
The W3624B ADS Core includes post-layout EM verification for high-speed serial. SIPro provides Signal Integrity analysis of complex high-speed PCBs.
Highlights
The W3624B ADS Core, EM Design, Layout, HSD Ckt Sim, SIPro includes:
- SIPro EM analysis
- Transient Convolution
- Channel Simulation
- EM Design enables the creation and import of parameterized 3D components into ADS
The W3624B is a Signal Integrity focused bundle, additionally equipped with high-speed serial channel simulation. SIPro provides Signal Integrity analysis, enabling you to characterize loss and coupling of signal and power nets with this Power-Aware simulation engine. The resulting accurate EM model can be automatically transferred to an ADS schematic for transient and channel simulation in a seamless workflow. This bundle includes HSD Circuit sim which contains: S-parameter sim, channel sim, transient sim, Controlled Impedance Line Designer (CILD), and Via Designer.
Extend the Capabilities of Your Product
Want help or have questions?