What are you looking for?
W3623B ADS Core, EM Design, Layout, HSD Ckt Sim, PIPro
A cohesive PI workflow for a predictive, productive, and insightful design journey
Starting from
The W3623B is a Power Integrity bundle, equipped with high-speed serial channel simulation. The EM analysis in PIPro is faster than general purpose EM tools.
Highlights
The W3623B ADS Core, EM Design, Layout, HSD Ckt Sim, PIPro includes:
- PIPro EM analysis
- DC IR Drop analysis, AC impedance, & electro-thermal analysis
- Transient convolution
- Channel Simulation
- EM Design enables the creation and import of parameterized 3D components into ADS
The W3623B is a Power Integrity focused bundle, additionally equipped with high-speed serial channel simulation. The EM technologies in PIPro are faster and more efficient than general purpose EM tools. Designed for usability, by sharing a common GUI in ADS that is geared specifically for PI analysis. This enables you to simply set up your simulation, extract EM models, and seamlessly export a testbench for full PI eco-system analysis. Significantly save time with one common environment for both EM and circuit-level PI analysis. This bundle includes HSD circuit sim which contains: circuit simulation, channel simulation, Controlled Impedance Line Designer (CILD), and Via Designer.
Extend the Capabilities of Your Product
Want help or have questions?