HIGHLIGHTS

The S8703A Functional KPI Toolset provides a comprehensive and easy-to-use automated solution for development engineers working on integration and functional testing to validate the performance of their devices. 

The toolset flexibly provides functional tests like:

  • Data Throughput Tests
  • Audio Voice Tests
  • Emergency Alert Functional Tests
  • Mobility verification Tests
  • Dual SIM Tests
  • Dual UE Tests - Enable functional testing of two devices with one UXM 5G
  • Location Based Services (LBS) A-GNSS Tests
  • Bandwidth Parts (BWP) Tests
  • Dynamic Spectrum Sharing (DSS) Tests
  • WLAN Performance Tests including Wi-Fi-7 (802.11be) and support for 320 MHz bandwidth, 4096QAM modulation and 4x4 MIMO
  • NB-NTN Tests with support for KPIs like UL/DL time delay, paging success rate 
  • Field-to-Lab (FTL): Process a UE log capture, set configurations and scheduling of the log in the UXM and other test equipment,  and test end-to-end functional performance
  • Cable replacement Method: to characterize the wireless channel for OTA testing of devices
  • OTA Tests with support for MIMO Average Spherical Coverage (MASC) for FR1 & FR2, UE position control, and Beam Peak Search for FR2 

It offers:

  • An intuitive and easy-to-use graphical user interface for creating, configuring, and running test campaigns
  • Optimized test execution times, enabling rapid inspection of the functional performance of 5G NR & 4G devices
  • Seamless integration with external tools to enable end-to-end automation, like DUT automation using Eggplant software

The S8703A Functional KPI Toolset is part of Keysight’s 5G Network Emulation Solutions portfolio. It provides an efficient and cost-effective platform designed for development and validation engineers within chipset manufacturers, mobile device manufacturers, operators, and repair houses to validate user experience scenarios.

When developing new 5G devices, design engineers require access to tools that enable them to rapidly inspect and verify the functional aspect of their devices, allowing them to identify and focus on areas where performance is sub-optimal and quickly retest when the issue has been rectified. Keysight’s-Functional KPI Toolset extends the functionality of the UXM 5G Test Application or UXM 5G RF Application by providing an automated suite of test scenarios around data throughput, audio, power consumption, mobility, emergency services, Dual-SIM, BWPs, and DSS, which have been optimized for speed and designed to run on a benchtop platform, allowing each engineer to have a dedicated test system on their own desk. Combined with Keysight’s sophisticated logging and debugging tools, the solution enables design verification engineers to accelerate the transformation of new 5G and 4G devices from prototypes to commercial products.

Test Wi-Fi 7 Designs with Confidence

For Wi-Fi design, both access point (AP), and client, the correct test approach is to focus on the radio frequency (RF) level first and work up the protocol stack.  Issues with RF performance affect all testing at the higher level, so it is vital to understand the particularities of that operation before determining whether high-level tests are consistent. Learn more about how our new E7515W UXM Wireless Connectivity Test Platform can help you test and reliably verify WLAN Performance, including Wi-Fi 7.

Featured Resources for S8703A Functional KPI Toolset

Want help or have questions?

Canada