Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P9371A Keysight Streamline USB Vector Network Analyzer, 6.5 GHz
Compact, faceless, USB vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 6.5 GHz.
Starting from
Compact, faceless, USB vector network analyzer (VNA). Affordable full two-port VNA which dramatically reduces your size of test. Up to 6.5 GHz.
HIGHLIGHTS
- compact, portable, and easy to connect
- dramatically reduces your size of test
- frequency range from 300 kHz to 6.5 GHz
- extends the number of test ports (max four ports)
- same GUI and measurement science as Keysight high-performance VNAs
- supports all electronic calibration (ECal) modules
What's included:
- quick-start guide
- USB 3.0 cable assembly
- power supply, external AC-DC adapter
- power cord
- calibration certificate
Extend the Capabilities of Your Product
Want help or have questions?