Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
P5022B Streamline Vector Network Analyzer, 9 kHz to 9 GHz, 4 or 6-port
Compact, faceless, vector network analyzer (VNA). Flexible four or six-port VNA dramatically reduces your size of test. Up to 9 GHz.
Starting from
Compact, faceless, vector network analyzer (VNA). Flexible four or six-port VNA dramatically reduces your size of test. Up to 9 GHz.
Save 20% on USB Network Analyzers
Get benchtop network analysis performance with accurate and repeatable measurements in a compact form factor.
Already own a performance network analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 75% toward a new P500xA/B or P502xA/B.
Highlights
Carry this High-Performance, Compact VNA with One Hand
- 4- or 6-port, 9 kHz to 9 GHz
- Add an optional second source on 4-port models (Option 402)
- Improve throughput with fast Thunderbolt 3 interface
- Choose from a wide range of measurement applications to gain deeper insight into your component tests
- Share the portable VNA with other teams and locations
- Extend the number of test ports by cascading two VNAs for multiport calibrated measurements
- Measure with the same GUI, SCPI commands, and measurement science as Keysight’s trusted high-performance VNAs
- Calibrate quickly with Keysight Electronic Calibration (ECal) modules
- Upgrade your hardware with high performance-enabling software
- Keep your instrument up-to-date with VNA activation software
Extend the Capabilities of Your Product
Want help or have questions?