Highlights

  • Repeatability: ±0.01 dB, ±0.004 dB typical
  • Switching time: < 20 ms
  • Lifetime: > 1 billion cycles
  • LAN, USB and GPIB interfaces
  • 816x VXI Plug&Play driver support
  • N77xx Viewer GUI
     

The N7734A is a 1x13 fiberoptic switch, available for single-mode or multimode fiber connections. These enhance accurate measurements and ease automation with excellent repeatability, fast switching time and flexible interfacing with LAN, USB and GPIB.

KeysightCare Logo

Key Specifications

Fiber Mode
Single-mode and multimode
Insertion Loss Choice
<2.5 dB
<1.2 dB
Mainframe Compatibility
Standalone
Number of channels
1
Switch Configuration
1x13
Type
Optical Switch
Fiber Mode
Insertion Loss Choice
Mainframe Compatibility
Number of channels
Switch Configuration
Type
Single-mode and multimode
<2.5 dB
<1.2 dB
Standalone
1
1x13
Optical Switch
View More

Standard Configurations

Interested in a N7734A?

Want help or have questions?

United States