What are you looking for?
Custom Configured Modular Power System, 1200W
Custom Configured MPS, 1200 W
Starting from
The N6712C is a build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6712C consists of 1 N6702C mainframe plus 1 to 4 modules. To specify which modules you want installed in the N6702C, modules are ordered as options to the N6712C
HIGHLIGHTS
Maximum total output power (= sum of total module output power)
- 1200 W when operating from 200 - 240 VAC input
- 600 W when operating from 100 - 120 VAC input
AC input
- Nominal Input Ratings: 100 VAC - 240 VAC; 50/60/400 Hz
- Input Range: 86 VAC - 264 VAC
- Power Consumption: 3000 VA typical
- Fuse Internal fuse (not customer accessible)
Protection response characteristics
- INH input: 5 µs from receipt of inhibit to start of shutdown
- Fault on coupled outputs: < 10 µs (from receipt of fault to start of shutdown)
The Keysight N6712C is a 1200 W build-to-order system that is shipped as a fully tested and assembled multiple-output power supply. Each N6712C consists of 1 N6702C mainframe and from 1 to 4 DC power modules. Modules are ordered as options to the N6712C.
The N6700 Low-Profile Modular Power System offers small size with up to 4 outputs in 1U of rack space, and GPIB, LAN, USB, LXI compliance are standard. Select from more than 20 different DC power modules, ranging in capability from basic to high precision, and in power from 20 - 300 W.
Extend the Capabilities of Your Product
Want help or have questions?