Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
MSOS254A High-Definition Oscilloscope: 2.5 GHz, 4 Analog Plus 16 Digital Channels
The MSOS254A S-Series oscilloscopes have 2.5 GHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.
Starting from
The MSOS254A S-Series oscilloscopes have 2.5 GHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.
HIGHLIGHTS
- 2.5 GHz bandwidth (upgradable)
- 4 analog plus 16 digital channels
- achieve up to 16 bits of vertical resolution with our advanced system architecture
- capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
- get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
- gain increased usability with the multi-touch supported 15-inch capacitive touch screen and solid state drive for fast boot and reliability
- improve your testing with a wide range of protocol, compliance, and analysis software
What's included:
- four N2873A 500-MHz passive probes
- probe accessory pouch
- Keysight I/O libraries suite
- localized power cord, front panel cover
- 8 GHz BNC calibration cable
- keyboard and mouse
- user guide and programmer’s guide ship on oscilloscope drive
- service guide available on Keysight.com
- 16-channel flying lead set logic probe, MSO cable, and MSO calibration fixture.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?