What are you looking for?
MSO4154AAUT InfiniiVision Automotive Best Application Bundle
Keysight’s InfiniiVision oscilloscope Automotive Best Bundle uncovers automotive glitches and serial bus errors faster than other oscilloscope solutions. Buy the bundle and save 25% off the list price relative to purchasing the same items individually.
Starting from
Highlights
- MSOX4154A: 4+16 channel, 1.5-GHz mixed-signal oscilloscope
- D4000BDLB: Ultimate bundle software option
- DSOX4WAVEGEN2: 2-channel function / arbitrary waveform generator
- DP0010A: 250-MHz differential active probe
- DP0021A-009: automotive accessory kit for DP001xA probes
The harsh environments that automotive electronics operate in can induce unwanted transients and critical serial bus control errors. With the industry’s fastest waveform update rates and hardware-based serial bus decoding, Keysight’s InfiniiVision oscilloscope Automotive Best Bundle uncovers automotive glitches and serial bus errors faster than other oscilloscope solutions.
Looking for another application bundle?
Demo the Automotive Application Bundle
Trigger, decode, and perform eye-diagram mask testing on automotive serial buses such as CAN, CAN FD, LIN, FLEXYRAY, SENT, PSI5, and more.
Extend the Capabilities of Your MSO4154AAUT
Featured Resources
Want help or have questions?