HIGHLIGHTS

Application

  • RF switching to 3 GHz for routing signals to your measurement equipment

Functionality

  • 1 x 16 50 Ω RF switch multiplexer to 3 GHz
  • 30 V, 1 A, 10 W switching
  • 40 dB isolation at 1 GHz
  • 1.3 dB insertion loss at 3 GHz

Performance characteristics

  • high-quality SMB connectors
  • low insertion loss and voltage standing wave ratio (VSWR) for better signal integrity

The M9149A contains a 1 x 16 RF switch multiplexer in a single PXI module. It offers 50 Ω inputs with bi-directional switching up to 3 GHz. This module features excellent insertion loss and VSWR for better RF signal integrity as well as outstanding dynamic range for routing RF signals into your measurement equipment. Each path is carefully designed to ensure repeatable RF performance. This module features easy, snap-on SMB connectors.

Software drivers support most common programming environments such as Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW. In addition, this module delivers high-density, high-performance RF switching with fast, easy installation and configuration via Keysight Connection Expert and soft front panels.

Key Specifications

Frequency
0 - 1.3 GHz
1.4 GHz - 3 GHz
Frequency Range
300 KHz to 9 GHz
Inputs/Outputs
0 - 50 Volts
Module Type
Multiplexer
RF/Microwave
Number of Channels
8
Ports
17
Frequency
Frequency Range
Inputs/Outputs
Module Type
Number of Channels
Ports
0 - 1.3 GHz
1.4 GHz - 3 GHz
300 KHz to 9 GHz
0 - 50 Volts
Multiplexer
RF/Microwave
8
17
View More
Frequency:
0 - 1.3 GHz
1.4 GHz - 3 GHz
Frequency Range:
300 KHz to 9 GHz
Inputs/Outputs:
0 - 50 Volts
Module Type:
Multiplexer
RF/Microwave
Number of Channels:
8
Ports:
17
Switch Configuration:
2x8
Switch Type:
RF Matrix Switch

Standard Configurations

 M9149A PXI High-Density RF Multiplexer: 3 GHz, 1 x 16, 50 Ω

Interested in a M9149A?

Want help or have questions?